IESNA:LM-63-2002
[TEST]P1055665
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1251
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1069.1 1059.1 1053.5 1045.8 1033.6 1017 999.2 979.2 954.8 929.3
901.6 870.6 838.4 804 769.6 733 696.5 658.7 617.7 578.9
539 499 460.2 420.3 380.4 340.5 299.4 257.3 217.4 177.4
139.7 103.1 69.9 38.8 13.3 0 0
1069.1 1073.5 1063.5 1050.2 1030.3 1003.6 973.7 940.4 902.7 861.7
817.3 770.8 722 670.9 617.7 564.5 512.4 458 404.8 353.8
302.8 254 204.1 160.8 118.7 82.1 49.9 34.4 24.4 15.5
8.9 3.3 1.1 0 0 0 0
1069.1 1061.3 1043.6 1017 979.2 937.1 885 828.4 764.1 696.5
624.4 553.4 483.5 413.7 348.2 285 225.1 170.8 120.9 79.8
43.3 31.1 24.4 18.9 13.3 8.9 5.5 3.3 2.2 1.1
1.1 1.1 1.1 1.1 0 0 0
1069.1 1060.2 1035.8 997 946 885 815.1 737.5 653.2 566.7
482.4 401.5 323.8 252.9 187.4 129.8 82.1 41 29.9 24.4
17.7 13.3 8.9 5.5 3.3 2.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0
1069.1 1061.3 1040.2 997 938.2 870.6 792.9 705.3 614.4 523.4
436.9 351.6 273.9 206.3 142 89.8 45.5 31.1 24.4 18.9
13.3 8.9 5.5 3.3 2.2 1.1 1.1 1.1 1.1 0
1.1 0 0 0 0 0 0
